Eaton Logo

Is BladeUPS available for international voltages and frequencies?

Yes, the BladeUPS is offered at 400V line-to-line or 230V line-to-neutral. This version is also compatible for countries with voltages ranging from 380 to 415 VAC. The BladeUPS provides auto-frequency sensing. The unit adapts to and runs at the input frequency it senses at start-up.