Eaton Logo

What power configurations are the preassembled BladeUPS available in?

Preassembled systems are available with either the four- or six-module BladeUPS parallel bars. The four-unit bar allows only up to 48kW of UPS to be installed and is slightly less costly for customers who’ll never exceed that capacity. The six-unit bar can be configured for up to 60kW with N+1 redundancy.