Eaton Logo

Can these Eaton High Density rack PDUs work in high temperature environments?

The high density rack PDU will operate in environments as high as 140°F (60°C). Unlike other manufactures, this is a UL tested full load operating temperature, with no power derating required. This ensures high reliability when hotter temperatures are present, such as high power density or hot aisle containment environments.