5PX UPS |
5PX G2 UPS |
5PX G2 advantages |
Power rating |
1 to 3 kVA |
1 to 3 kVA |
Voltage |
120, 208/230V |
120, 208/230V |
Form factor |
Rackmount and tower |
Rackmount and tower |
5PX G2 2 to 3 kVA models are short-depth, allowing for high density wallmount rack options |
Number of EBMs |
Add up to 4 |
Add up to 4 |
Increased runtime by at least 25% more on 1.5 and 2 kVA models |
Tri-color LED status bar |
No |
Yes |
LED status bar provides quick and clear visual diagnostics in all environments |
Communications port |
RS-232 RJ45/USB/dry contact, mini-slot for communication cards, 3-pin EPO/ROO |
RS-232 DB9/USB/dry contact, mini-slot for communication cards, 4-pin RPO/ROO, 3-pin user configurable relay dry contact out |
More standard monitoring and management options |
Cybersecure |
Yes |
Yes |
Compatible with latest Eaton cybersecure network card: Gigabit Network Card UL 2900-1 |
Efficiency at full load |
Up to 96% |
Up to 98% |
DOE and EnergyStar 2.0 compliant |
Automatic battery disconnection detection |
No |
Yes |
Automatically detects battery disconnection within 3 to 5 minutes |
Surge C62.41 |
No |
Yes |
Enhanced surge protection for 120V models meeting IEC C62.41 |
Online firmware upgrade |
No |
Yes |
5PX G2 supports remote UPS firmware upgrades without dropping the load (USB/serial still supported) |
Bezel (front panel) |
Three-piece front bezel |
One-piece bezel for quick removal |
Easier to replace batteries with simplified bezel design |