What UPS models are compatible with the PredictPulse platform?
Eaton PredictPulse (Javelin) UPS model compatibility:
Eaton UPS Model | PredictPulse remote monitoring availability | PredictPulse Insight/Plus availability | Connectivity Card |
93PM, 93PM-L | 2019 | 2020 | PXGMS |
9395, 9395P | 2019 | 2020 | PXGXUPS |
9395C | 2019 | 2020 | PXGXUPS |
9395C | 2019 | 2020 | PXGXUPS |
9390 | 2019 | 2020 | PXGXUPS |
9315 | 2019 | 2020 | PXGXUPS |
9355, 9155 | 2019 | 2020 | PXGXUPS |
BladeUPS | 2019 | PXGXUPS | |
5P, 5PX | 2019 | Network M2 | |
9P, 9PX, 9PXM | 2019 | Network M2 | |
9E, 93E | 2019 | Network M2 |
Notes:
1. Gigabit Network M2 requires Environmental Monitoring Probe Generation 2 (Part number: EMPDT1H1C2)
2. PredictPulse devices are compatible with the old PredictPulse system until early 2020