Eaton Logo

Can I receive email notifications from your software and/or network cards?

Email notifications are possible from most of our network cards (i.e. PowerXpert, ConnectUPS, Network-MS, Network-M2) and is also available from our software products like Intelligent Power Protector and Intelligent Power Manager. The Intelligent Power Protector (IPP) can be used with USB or serial connected UPS units to send emails out as well.

See the User Guides for each product for information on setting up email or contact technical support at 800-356-5737 option 2, option 2.